IESNA:LM-63-2002
[TEST]P1559554
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S485D930-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]3000K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 1009
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1028 1019.5 1014.4 1004.4 995 984.2 966.2 943.7 926.7 907.4
874.9 834.7 803.7 767.9 708.9 640.1 591.1 543.1 472.8 407.2
368.6 331.8 283.2 239.4 212.5 187.6 153.7 124.7 105.4 88.4
65.9 44.7 33 22.6 9.4 2.4 0
1028 1026.4 1023.3 1006.2 985.8 954.7 902 849.1 815.2 782.9
734.4 685.9 652.9 619.2 566 508.7 469.2 431.6 376.7 325.7
294.8 265.8 225.9 190.6 168.6 148.2 120.2 95.6 79.2 65
45.8 29.2 20.9 14.1 6 1.5 0
1028 1033.3 1032.2 1007.9 976.7 925.2 837.9 754.6 703.8 658.5
593.9 537.1 502.2 470.6 423.1 377.4 347.2 320.1 280.7 244.1
221 199.7 168.6 141.8 124.6 108.9 86.7 66.5 53.1 41.5
25.6 13.6 8.9 5.7 2.6 0.7 0
1028 1031.9 1020.9 961.1 906.9 843.9 745.8 659.1 607.8 561.8
497.7 443.5 410.2 380.7 337.8 298.1 272.8 250.5 218.2 188.5
169.4 152.9 128 107 93.6 81.1 62.8 45.6 35.7 27.4
16.1 8.1 5.1 3.2 1.8 0.5 0
1028 1027.7 1002.9 898 816.9 745.3 644.2 563.3 517 474.3
416.3 368.3 337.7 310.3 271.5 236.1 214.2 194.8 166.9 141.6
125.1 112.4 92.9 76.7 66.9 57.1 42.1 27.4 21.3 16.4
10.1 6 4.1 2.8 1.8 0.5 0
1028 1025.5 982.6 845.3 750.7 674 574.1 496.9 453.4 413.3
359.5 315.3 286.8 260.9 225.2 193.1 173.5 156 132.3 111
97.3 87.3 71.7 58.2 49.4 40.8 28.8 17.3 13.3 10.4
6.9 4.8 3.5 2.6 1.8 0.6 0
1028 1025.3 960.1 803 708.3 629.9 535.4 459.9 417 378.6
327.4 284.5 257.5 232.7 198.8 169.1 150.7 134.1 114.2 96.8
85.8 77.4 64.4 51.5 41 32.2 22.8 15.1 11.8 9.4
6.7 4.6 3.5 2.6 1.8 0.8 0
1028 1025.4 941.2 766.8 671.9 592.9 502.7 428.5 386.4 349.6
300.5 258.5 232.7 208.6 176.4 148.7 131.5 116.1 99.4 85.1
76.3 69.2 58 45.1 33.6 25.2 17.9 13.2 10.4 8.6
6.3 4.4 3.5 2.5 1.7 0.9 0
1028 1026.2 933.4 749.3 653.6 577.1 488 413.9 373.1 337.7
289.8 247.1 221.4 197.2 165.9 139.2 122.9 110 94.5 81.1
73.2 65.9 54.3 39.4 29.2 22.8 16.3 12.2 9.6 8
5.8 4.1 3.2 2.3 1.4 0.7 0
1028 1027 925.5 731.8 635.3 561.3 473.4 399.3 359.7 325.8
279.1 235.6 210.2 185.7 155.4 129.8 114.2 103.9 89.5 77.1
70.1 62.5 50.6 33.7 24.7 20.5 14.7 11.2 8.8 7.4
5.3 3.9 2.9 2 1.2 0.5 0
1028 1026.2 933.4 749.3 653.6 577.1 488 413.9 373.1 337.7
289.8 247.1 221.4 197.2 165.9 139.2 122.9 110 94.5 81.1
73.2 65.9 54.3 39.4 29.2 22.8 16.3 12.2 9.6 8
5.8 4.1 3.2 2.3 1.4 0.7 0
1028 1025.4 941.2 766.8 671.9 592.9 502.7 428.5 386.4 349.6
300.5 258.5 232.7 208.6 176.4 148.7 131.5 116.1 99.4 85.1
76.3 69.2 58 45.1 33.6 25.2 17.9 13.2 10.4 8.6
6.3 4.4 3.5 2.5 1.7 0.9 0
1028 1025.3 960.1 803 708.3 629.9 535.4 459.9 417 378.6
327.4 284.5 257.5 232.7 198.8 169.1 150.7 134.1 114.2 96.8
85.8 77.4 64.4 51.5 41 32.2 22.8 15.1 11.8 9.4
6.7 4.6 3.5 2.6 1.8 0.8 0
1028 1025.5 982.6 845.3 750.7 674 574.1 496.9 453.4 413.3
359.5 315.3 286.8 260.9 225.2 193.1 173.5 156 132.3 111
97.3 87.3 71.7 58.2 49.4 40.8 28.8 17.3 13.3 10.4
6.9 4.8 3.5 2.6 1.8 0.6 0
1028 1027.7 1002.9 898 816.9 745.3 644.2 563.3 517 474.3
416.3 368.3 337.7 310.3 271.5 236.1 214.2 194.8 166.9 141.6
125.1 112.4 92.9 76.7 66.9 57.1 42.1 27.4 21.3 16.4
10.1 6 4.1 2.8 1.8 0.5 0
1028 1031.9 1020.9 961.1 906.9 843.9 745.8 659.1 607.8 561.8
497.7 443.5 410.2 380.7 337.8 298.1 272.8 250.5 218.2 188.5
169.4 152.9 128 107 93.6 81.1 62.8 45.6 35.7 27.4
16.1 8.1 5.1 3.2 1.8 0.5 0
1028 1033.3 1032.2 1007.9 976.7 925.2 837.9 754.6 703.8 658.5
593.9 537.1 502.2 470.6 423.1 377.4 347.2 320.1 280.7 244.1
221 199.7 168.6 141.8 124.6 108.9 86.7 66.5 53.1 41.5
25.6 13.6 8.9 5.7 2.6 0.7 0
1028 1026.4 1023.3 1006.2 985.8 954.7 902 849.1 815.2 782.9
734.4 685.9 652.9 619.2 566 508.7 469.2 431.6 376.7 325.7
294.8 265.8 225.9 190.6 168.6 148.2 120.2 95.6 79.2 65
45.8 29.2 20.9 14.1 6 1.5 0
1028 1019.5 1014.4 1004.4 995 984.2 966.2 943.7 926.7 907.4
874.9 834.7 803.7 767.9 708.9 640.1 591.1 543.1 472.8 407.2
368.6 331.8 283.2 239.4 212.5 187.6 153.7 124.7 105.4 88.4
65.9 44.7 33 22.6 9.4 2.4 0
1028 1026.4 1023.3 1006.2 985.8 954.7 902 849.1 815.2 782.9
734.4 685.9 652.9 619.2 566 508.7 469.2 431.6 376.7 325.7
294.8 265.8 225.9 190.6 168.6 148.2 120.2 95.6 79.2 65
45.8 29.2 20.9 14.1 6 1.5 0
1028 1033.3 1032.2 1007.9 976.7 925.2 837.9 754.6 703.8 658.5
593.9 537.1 502.2 470.6 423.1 377.4 347.2 320.1 280.7 244.1
221 199.7 168.6 141.8 124.6 108.9 86.7 66.5 53.1 41.5
25.6 13.6 8.9 5.7 2.6 0.7 0
1028 1031.9 1020.9 961.1 906.9 843.9 745.8 659.1 607.8 561.8
497.7 443.5 410.2 380.7 337.8 298.1 272.8 250.5 218.2 188.5
169.4 152.9 128 107 93.6 81.1 62.8 45.6 35.7 27.4
16.1 8.1 5.1 3.2 1.8 0.5 0
1028 1027.7 1002.9 898 816.9 745.3 644.2 563.3 517 474.3
416.3 368.3 337.7 310.3 271.5 236.1 214.2 194.8 166.9 141.6
125.1 112.4 92.9 76.7 66.9 57.1 42.1 27.4 21.3 16.4
10.1 6 4.1 2.8 1.8 0.5 0
1028 1025.5 982.6 845.3 750.7 674 574.1 496.9 453.4 413.3
359.5 315.3 286.8 260.9 225.2 193.1 173.5 156 132.3 111
97.3 87.3 71.7 58.2 49.4 40.8 28.8 17.3 13.3 10.4
6.9 4.8 3.5 2.6 1.8 0.6 0
1028 1025.3 960.1 803 708.3 629.9 535.4 459.9 417 378.6
327.4 284.5 257.5 232.7 198.8 169.1 150.7 134.1 114.2 96.8
85.8 77.4 64.4 51.5 41 32.2 22.8 15.1 11.8 9.4
6.7 4.6 3.5 2.6 1.8 0.8 0
1028 1025.4 941.2 766.8 671.9 592.9 502.7 428.5 386.4 349.6
300.5 258.5 232.7 208.6 176.4 148.7 131.5 116.1 99.4 85.1
76.3 69.2 58 45.1 33.6 25.2 17.9 13.2 10.4 8.6
6.3 4.4 3.5 2.5 1.7 0.9 0
1028 1026.2 933.4 749.3 653.6 577.1 488 413.9 373.1 337.7
289.8 247.1 221.4 197.2 165.9 139.2 122.9 110 94.5 81.1
73.2 65.9 54.3 39.4 29.2 22.8 16.3 12.2 9.6 8
5.8 4.1 3.2 2.3 1.4 0.7 0
1028 1027 925.5 731.8 635.3 561.3 473.4 399.3 359.7 325.8
279.1 235.6 210.2 185.7 155.4 129.8 114.2 103.9 89.5 77.1
70.1 62.5 50.6 33.7 24.7 20.5 14.7 11.2 8.8 7.4
5.3 3.9 2.9 2 1.2 0.5 0
1028 1026.2 933.4 749.3 653.6 577.1 488 413.9 373.1 337.7
289.8 247.1 221.4 197.2 165.9 139.2 122.9 110 94.5 81.1
73.2 65.9 54.3 39.4 29.2 22.8 16.3 12.2 9.6 8
5.8 4.1 3.2 2.3 1.4 0.7 0
1028 1025.4 941.2 766.8 671.9 592.9 502.7 428.5 386.4 349.6
300.5 258.5 232.7 208.6 176.4 148.7 131.5 116.1 99.4 85.1
76.3 69.2 58 45.1 33.6 25.2 17.9 13.2 10.4 8.6
6.3 4.4 3.5 2.5 1.7 0.9 0
1028 1025.3 960.1 803 708.3 629.9 535.4 459.9 417 378.6
327.4 284.5 257.5 232.7 198.8 169.1 150.7 134.1 114.2 96.8
85.8 77.4 64.4 51.5 41 32.2 22.8 15.1 11.8 9.4
6.7 4.6 3.5 2.6 1.8 0.8 0
1028 1025.5 982.6 845.3 750.7 674 574.1 496.9 453.4 413.3
359.5 315.3 286.8 260.9 225.2 193.1 173.5 156 132.3 111
97.3 87.3 71.7 58.2 49.4 40.8 28.8 17.3 13.3 10.4
6.9 4.8 3.5 2.6 1.8 0.6 0
1028 1027.7 1002.9 898 816.9 745.3 644.2 563.3 517 474.3
416.3 368.3 337.7 310.3 271.5 236.1 214.2 194.8 166.9 141.6
125.1 112.4 92.9 76.7 66.9 57.1 42.1 27.4 21.3 16.4
10.1 6 4.1 2.8 1.8 0.5 0
1028 1031.9 1020.9 961.1 906.9 843.9 745.8 659.1 607.8 561.8
497.7 443.5 410.2 380.7 337.8 298.1 272.8 250.5 218.2 188.5
169.4 152.9 128 107 93.6 81.1 62.8 45.6 35.7 27.4
16.1 8.1 5.1 3.2 1.8 0.5 0
1028 1033.3 1032.2 1007.9 976.7 925.2 837.9 754.6 703.8 658.5
593.9 537.1 502.2 470.6 423.1 377.4 347.2 320.1 280.7 244.1
221 199.7 168.6 141.8 124.6 108.9 86.7 66.5 53.1 41.5
25.6 13.6 8.9 5.7 2.6 0.7 0
1028 1026.4 1023.3 1006.2 985.8 954.7 902 849.1 815.2 782.9
734.4 685.9 652.9 619.2 566 508.7 469.2 431.6 376.7 325.7
294.8 265.8 225.9 190.6 168.6 148.2 120.2 95.6 79.2 65
45.8 29.2 20.9 14.1 6 1.5 0
1028 1019.5 1014.4 1004.4 995 984.2 966.2 943.7 926.7 907.4
874.9 834.7 803.7 767.9 708.9 640.1 591.1 543.1 472.8 407.2
368.6 331.8 283.2 239.4 212.5 187.6 153.7 124.7 105.4 88.4
65.9 44.7 33 22.6 9.4 2.4 0
